??
Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Rigon
Description
R31 - Sprue bushes with radius 15.5
Bill of material
R31 15G F35 18X027
SIG
Designation
R31
COD
Code
S
± 0.02
mm
K
Height
mm
D1
Diameter
mm
D
Diameter
mm
L
Length
mm
DD
Ø d G7
mm
MAT
Material
Steel 1.2826
DS
Surface hardness
55 ± 2 HRC
RES
Core resistance
110 - 130 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...