??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
WMBerg
Description
R8M - Precision Racks - 0.8/0.4 Module - 20° Pressure Angle - Stainless Steel DIN 1.4005 - Quality Class DIN 7/AGMA 10
Bill of material
R8M-2-G1
PN
Product No.
DES
Description
STRAIGHT TOOTH RECT RACK GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4005
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
LP
Linear Pitch
mm
C
Pitch Height
mm
PA
Pressure Angle
20 °
L
Overall Length
304.0 mm
OH
Overall Height
12.19 mm
F
Face Width
7.6 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...