??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
REM 15/10 - Reducer
Bill of material
0059.0633
ARTNR
Article number
0059.0633
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
I
Installation
Pipe
M
Material
Synthetic material, shock-resistant
G
Weight
0.1 kg
RNS
Reduction to nominal size
150 / 100 mm
W
Width
148 mm
H
Height
148 mm
D
Depth
150 mm
PU
Packaging unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799596332
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...