??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
REM 18/14 Ex - Reducer
Bill of material
0055.0304
ARTNR
Article number
0055.0304
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
EO
Installation site
Duct
M
Material
Metal
G
Weight
0.6 kg
RAN
Reduction to nominal size
180 / 140 mm
B
Width
179 mm
H
Height
179 mm
T
Depth
165 mm
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799553045
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...