??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
RH
Bill of material
XY-HRS030-RH1SNF
PN
Part No.
XY-HRS030-RH1SNF
STROKE
Nominal Stroke
mm
BSL
Ball Screw Lead
mm
MB
Motor Orientation
S - Straight
M
Motor Adapter
SU
Sensor Unit
NOTE
Note
Motor is mounted inline with actuator and coupled to motor using a shaft coupling. Module and accessories sold separately for customer assembly.
MAXS
Max Speed
778 mm/s
TORQ
Breakaway Torque
0.7 N-cm
BSI
Ball Screw Interia
4.12E-05 kg-m^2
MASS
Module Mass
18 kg
BACK
Backlash
0.005 mm
TP
Transportable Payload
200kg (lead 10, horizontal orientation, 2.5m/s^2 acceleration, 450N-m Pitch Moment)
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...