??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Dodge
Description
Right Angle Helical Bevel Reducers - Quantis RHB
Bill of material
B683CN56C4.83A1ASI1.625n/an/a0n/aNo Braken/a0_mn/an/a
PN
Part Number
PT
Product Type
B
US
Unit Size
RS
Reduction Stage
OC
Output Configuration
IC
Input Configuration
MT
Motor Type/Input Shaft Dimension
MF
Motor Frame/Separate Group
RATIO
Ratio
MP
Mounting Position
OSBT
Output shaft Bore Type
OSBD
Output shaft Bore Dimension
OSBDIA
Output Shaft/Bore Diameter
OSP
Output Shaft Position
OFT
Output Flange Type
OFD
Output Flange Diameter
OFP
Output Flange Position
TAO
Torque Arm Kit
TAOP
Torque Arm Kit Position
TP
Tie Rod Kit Position
BAP
Banjo Arm Position
SCDO
Screw Conveyor Drive Option
SCDSD
Screw Conveyor Drive Shaft Diameter
SCA
Screw Conveyor Adapter
BT
Brake
LTB
Location of Terminal Box
LMRB
Location of Manual Release of Brakes
KR
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...