您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
RSL-1001
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01020000/stud_mount_leveling_feet/rsl-1000.prj},{NB=RSL-1001},{PN=RSL-1001},{AMERSID=1093233},{APACID=-},{EMEAID=-},{A=5/8-11},{B=0.87500000},{BB=7/8},{C=1.25000000},{CC=1 1/4},{D=2.50000000},{DD=2 1/2},{E=0.31250000},{EE=5/16},{F=4.00000000},{FF=4},{G=1.592},{H=1.97},{I=5/16-18},{LOADCAPACITY=6000},{A1=0.625},{I1=0.50000},{I2=0.3125},{PITCH=0.09091},{URL=https://www.reidsupply.com/en-us/p/stud-mount-leveling-feet/rsl-1001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Reid Supply
Description
RSL-1000 - Stud Mount Leveling Feet - Metal Swivel Base
Bill of material
RSL-1001
PN
Part No.
RSL-1001
RSL-1001
AMERSID
Americas ID
1093233
1093233
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
5/8-11
5/8-11
B
B Width Across Flats
7/8
7/8
Inch
BB
7/8
7/8
C
C Overall Pad Height
1 1/4
1 1/4
Inch
CC
1 1/4
1 1/4
D
D Base Diameter
2 1/2
2 1/2
Inch
DD
2 1/2
2 1/2
E
E Base Height
5/16
5/16
Inch
EE
5/16
5/16
F
F Stud Length
4
4
Inch
FF
4
4
G
G Inside Hole Location
1.592
1.592
Inch
H
H Outside Hole Location
1.97
1.97
Inch
I
I For Socket Cap Screw
5/16-18
5/16-18
LOADCAPACITY
Load Capacity
6000
6000
Inch
URL
https://www.reidsupply.com/en-us/p/stud-mount-leveling-feet/rsl-1001
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...