??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
RX15 - Parallel female-male reducing connector
Bill of material
X5050001
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 200 °C
WTF
Working Temperature
-40 ÷ 392 °F
WP
Working Pressure (max)
150 bar
WPP
Working Pressure (max)
2175 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...