??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT48 SPAS - Keyless High Torque Timing Pulleys 3GT Type
Bill of material
SATP-3GT-NT48-BW150-SPAS-I-8-HA
PN
Part No.
SATP-3GT-NT48-BW150-SPAS-I-8-HA
NT
No. of Teeth
48
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
STP
Surface Treatment of Pulley
PD
P.D.
45.84 mm
OD
O.D.
45.07 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...