??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S3M-NT24-SC - High Torque Clamping Timing Pulleys - S3M
Bill of material
SATP-S3M-NT24-BW060-SC-4-HA
PN
Part No.
SATP-S3M-NT24-BW060-SC-4-HA
ST
Surface Treatment
NT
No. of Teeth
24
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
22.92 mm
OD
Outer Diameter
22.16 mm
K
Keyway
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...