??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT48 SPAA - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT48-BW100-SPAA-O-8-HA
PN
Part No.
SATP-S3M-NT48-BW100-SPAA-O-8-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
48
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
45.84 mm
OD
O.D.
45.07 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...