??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
SBKDA,SBKDB - Shake the handle
Bill of material
SBKDA10
MODEL
Model
LV1
LV1 type
MAT
Material
bakelite
SUR
Surface treatment
-
CODE
Code
VAR02
d
mm
FIX02
R
80 mm
FIX04
D
22 mm
FIX06
A
105 mm
FIX08
h
33 mm
FIX10
h1
10 mm
FIX12
H
36 mm
FIX14
L
50 mm
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...