??
Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
Berger Tools
Description
SC 5000 - ISO 11901 Standard
Bill of material
SC5000-113N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
33.18 cm²
W
Weight
Kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Berger Tools
    H 6600 - ISO Standard, high force
    AirTAC
    SC SCD SCJ - Standard Cylinder