??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Rohde
Description
Series MF-20 | Industrial Handles - Bow handles for machine / equipment / apparatus engineering: aluminum, oval, slim
Bill of material
03_buegelgriffe - MF-20 - MF-20_160_04
BESTSTP
Artikel wie STEP
mm
BEST
Order no.
mm
NTTEXT
Normtitel
Aluminium Bügelgriffe mm
NNTEXT
Normnummer
Griffserie MF-20 mm
BA
Drilling distance
mm
M
Thread
mm
T
Depth
mm
H
Height
45 mm
B
Width
20 mm
MAT
Material
Aluminium
O
Surface
FARBE
Colour
AUS
Version
attachment from behind
N
Load capacity
500 N
PDF
Catalog page
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...