??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SF 12
Bill of material
56801201
MD01
VAR__MANUID_
56801201
DESCSHORT
Short Description
SF 12
DESCLONG
Long Description
Inspection window, for fitting to enclosure cover, transparent inspection glass, with drilling template and fixing screws, <br /><strong>Dimensions: </strong>228 x 80 x 13 mm
INTNO
International product number
4013902060559
MANUID
Product number of the Manufacturer
56801201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SF 12
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.09
LENGTH
80
WIDTH
228
DEPTH
13
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...