??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
SGM 18 EX - Metal protective grille for ERM 18 Ex fans
Bill of material
0150.0131
ARTNR
Article number
0150.0131
CTN
Customs Tariff Number
73143900
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation and air extraction
M
Material
Metal
G
Weight
0.1 kg
SNS
Suitable for nominal size
180 mm
W
Width
178 mm
H
Height
178 mm
D
Depth
185 mm
EV
Ex version
antistatic
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799501312
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...