??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MAICO
Description
SGM 22 EX - Metal protective grille for ERM 22 Ex fans
Bill of material
0150.0132
ARTNR
Article number
0150.0132
CTN
Customs Tariff Number
73143900
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation and air extraction
M
Material
Metal
G
Weight
0.2 kg
SNS
Suitable for nominal size
225 mm
W
Width
224.5 mm
H
Height
224.5 mm
D
Depth
220 mm
EV
Ex version
antistatic
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799501329
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...