??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
SGM 25 EX - Metal protective grille for ERM 25 Ex fans
Bill of material
0150.0133
ARTNR
Article number
0150.0133
CTN
Customs Tariff Number
73143900
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation and air extraction
M
Material
Metal
G
Weight
0.2 kg
SNS
Suitable for nominal size
250 mm
W
Width
249 mm
H
Height
249 mm
D
Depth
257 mm
EV
Ex version
antistatic
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799501336
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...