??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Reid Supply
Description
SHR-34010 - Hoist Rings - Universal Lift ring
Bill of material
SHR-34010
PN
Part Number
SHR-34010
AMERSID
Americas ID
1080963
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Ring and Body Height
4 1/ 2
B
B Stud Length
3/ 4
C
C Ring Width
3
D
D Ring Diameter
5/ 8
E
E Ring Inside Height
1 3/ 4
F
F Width Across Flats
2
TS1
Thread Size S1
1/2-13
TS2
Thread Size S2
5/8-11
TS3
Thread Size S3
3/4-10
RL1
Rated Load S1
2.600
RL2
Rated Load S2
4.000
RL3
Rated Load S3
6.000
URL
https://www.reidsupply.com/en-us/p/hoist-rings/shr-34010
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...