??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-072-2 - Butt Hinge
Bill of material
SK2-072-2
IN
Item No.
SK2-072-2
WT
Weight
179 g
WC
Weight Capacity
28kgs/2pcs
ANG
Angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Chassis cabinets,Network cabinets.Automation equipment
BZ
Remark
Wire-drawing polishing and bright polishing can be
TD
Features
Low profile with 180 degree opening angle;Suitable for left and right side hinging;Stainless Steel material, great corrosion resistanceperformance
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...