??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-729S - Butt Hinge
Bill of material
SK2-729S
IN
Item No.
SK2-729S
WT
Weight
2406 g
WC
Weight Capacity
1000kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
White Painted
YT
Application
Test chamber; Fire door; High demand door; etc
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Strong load bearing performance;Excellent hinge axial clearance;Stainless Steel material, great corrosion resistanceperformance
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.