??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SE-M 220 - Flange angle gland in zinc die cast with two intlets
Bill of material
SKINDICHT SE-M 20x1,5 220 Art. Nr. 52108040
ATN
Part number
52108040
M
Thread
M 20x1,5
F
Cable
mm
SW
Wrench size
20 mm
A
22.2 mm
C
76.8 mm
B
91 mm
L
34.5 mm
D
5.5 mm
N
58 mm
T
79 mm
J
6 mm
P
49 mm
U
57 mm
G
67 mm
K
8 mm
S
18.5 mm
O
37 mm
MATERIAL
Material
Zinc pressure casting,
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.