??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SE-M 220 without E+D - Flange angle gland in zinc die cast with two intlets and without incised sealing and compression screw
Bill of material
SKINDICHT® SE-M 20x1,5 220 without E+D Art. Nr. 52108041
ATN
Part number
52108041
M
Thread
M 20x1,5
F
13 mm
C
70 mm
B
91 mm
L
34.5 mm
D
5.5 mm
N
58 mm
T
79 mm
U
58 mm
P
49 mm
J
6 mm
G
67 mm
K
8 mm
S
18.5 mm
O
37 mm
MATERIAL
Material
Zinc pressure casting,
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...