??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SE-M 320 - Flange angle gland in zinc die cast with three intlets
Bill of material
SKINDICHT SE-M 20x1,5 320 Art. Nr. 52108050
ATN
Part number
52108050
M
Thread
M 20x1,5
F
Cable
mm
SW
Wrench size
20 mm
A
22.2 mm
C
76.8 mm
B
124 mm
L
34.5 mm
D
5.4 mm
N
56 mm
T
112 mm
J
7 mm
P
49 mm
U
90 mm
G
100 mm
K
8 mm
S
18.5 mm
O
35 mm
R
15 mm
MATERIAL
Material
Zinc pressure casting,
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...