您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
SKR-25/16x2,5 708.1454.802.31
EXMAR
Tube fittings
Weld-on fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/weldable_connection/skr.prj},{NB=SKR-25/16x2,5 708.1454.802.31},{TYPE=SKR-25/16x2,5},{MATNR=708.1454.802.31},{D1=16},{D2=11},{D3=25},{L=49.0},{T1=2.5},{OR=20.3x2.4},{KG=100},{X1=20.3},{Y1=2.4},{Z1=0.95},{Z2=1.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
EXMAR
Description
SKR - Weldable reducing coneswith O-ring
Bill of material
SKR-25/16x2,5 708.1454.802.31
TYPE
Type
SKR-25/16x2,5
SKR-25/16x2,5
MATNR
Mat.-Nr.
708.1454.802.31
708.1454.802.31
D1
Diameter
16
16
mm
D2
Diameter
11
11
mm
D3
Diameter
25
25
mm
L
Length
49.0
49.0
mm
T1
Thickness
2.5
2.5
mm
OR
O-ring
20.3x2.4
20.3x2.4
mm
KG
Weight
100
100
g/Pcs
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...