??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sealcon
Description
Snapclic-DUO-PA Metr. - Snapflex Industry standard metric
Bill of material
DUO16MR-BK
PN
Part No.
DUO16MR-BK
AG
Thread
M 16 x 1.5
D1
3-7 mm
GL
8 mm
H
42 mm
D
25 mm
SW
22 mm
PZS
fits to Snapflex
16 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.