??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO PV 08E01 - Total-flow cock with cone seat connection 60°
Bill of material
SO PV 08E01-6-3/8 F 258.7810.120
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
G
Thread G
BAR
Working pressure (PN)
10 mm
SW1
14 mm
SW2
17 mm
SW3
SW5
mm
L
31.0 mm
B
38.0 mm
H
48.0 mm
ZK1
14.0 mm
ZK2
mm
EK
5.5 mm
KG
Weight kg/100
kg
WERKSTOFF
Material
CW617N (brass)
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...