您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
659604
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, medium duty brackets type (M)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65m/srp_m_asmtab.prj},{NB=659604},{COD=659604},{D=150},{F=40},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=58},{O=178},{LC=500},{DD=20},{PPATH=srp_m_asmtpl.prj},{TG=0},{TG1=0, 'No', 1, 'Yes'},{W=2.68},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "M"
Bill of material
659604
COD
Code
659604
659604
D
Wheel diameter
150
150
mm
F
Wheel width
40
40
mm
H
Overall height
194
194
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
E
Offset
58
58
mm
LC
Load capacity
500
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
2.68
2.68
kg
INFO
Technical description
Catalogue
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...