??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CP System
Description
ST072E - Shift Chain Enclosed Type
Bill of material
ST072E.050.R120/0F--0-701L
TYP
Type
ST072E
B
Outer Height
66 mm
D
Inner Height
44 mm
T
Pitch
72 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
665.0 mm
ST
Stroke Range
mm
LS
Stroke (ST072ES is recommended when LS>5600) (ST072S is recommended when LS>5600)
mm
Enter value for LS
Stroke (ST072ES is recommended when LS>5600) (ST072S is recommended when LS>5600)
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
GC500N
No. of GC500 Rail
GC300N
No. of GC300 Rail
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...