??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
STX 4 - Speed controller for surface-mounted installation, maximum loading 4 A
Bill of material
0157.1563
ARTNR
Article number
0157.1563
CTN
Customs Tariff Number
85334090
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
MAXL
Maximum load
4 A
MINL
Minimum load
0.4 A
DP
Degree of protection
IP 44
TI
Type of installation
Surface-mounted
C
Colour
White, similar to RAL 9010
W
Weight
0.24 kg
WD
Width
82 mm
H
Height
89 mm
D
Depth
69 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799992288
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.