??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
KSB
Description
Surpress feu.3 Montage C - Fire fighting booster system
Bill of material
32-75
CMPSIZE
Component size
MTRPOLE
Number of motor poles
2
RTDPWR
Rated power
MTRSIZE
Motor size
SIZEDN1
Nominal diameter inlet
mm
SIZEDN2
Nominal diameter outlet
mm
CNNSTDDN1
Flange design inlet
EN1092-2
CNNSTDDN2
Flange design outlet
EN1092-2
EFFCLS
Efficiency class
IE2
RTDFRQ
Rated frequency
50
MTRMFG
Motor manufacturer
KSB
MTRPRTCN
Type of explosion protection
IP55
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...