??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tailstock - -
Bill of material
306000
BEST
Order No.
AUSF
version
B
width
25 mm
H
Height
70 mm
H1
Centre height
50 mm
L
Length
mm
L1
Length
80 mm
BS
Description
Information
Infotext
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...