??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TB18J,TB19J,TB25G,TB26G - Open End Belts
Bill of material
TB19J-L050-50
MODEL
Model
LV1
Place Of Origin
MMAT
Main Body Material
CMAT
Core Wire Material
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
-20~75 °C
CODE
Code
VAR02
Belt Type
VAR04
Belt Nominal Width
VAR06
Number of Teeth
FIX02
Belt Width
12.700 mm
FIX04
Allowable Tension
N
FIX06
Applicable Metal Joint
TPBCK-L050
FIX08
Pitch
9.525 mm
FIX10
40 °
FIX12
Ra
0.00 mm
FIX14
Lr
0.00 mm
FIX16
Ha
3.50 mm
FIX18
h
1.90 mm
FIX20
L
3.2 mm
FIX22
PLD
0.000 mm
FIX24
Unit Mass (Width: 10mm)
g/m
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...