??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
TC-6015-MR - Manual Push Pull Clamps - Flange Base
Bill of material
TC-6015-MR
PN
Part No.
TC-6015-MR
AMERSID
Americas ID
1102882
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIALTYPE
Material Type
Steel
A
A Overall Height
1.600 Inch
B
B Overall Length
2.950 Inch
C
C Plunger Height
0.500 Inch
D
D Hole Spacing Along Length
1.750 Inch
E
E Hole Spacing Along Width
0.880 Inch
F
F Base Length
2.250 Inch
G
G Base Width
1.250 Inch
H
H Plunger Length
0.700 Inch
J
J Base Hole Size
0.220 Inch
M
M Plunger Diameter
0.380 Inch
PLUNGERTHREAD
Plunger Thread
M6 x 1.0
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...