??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
TG/153 - Tirante
Bill of material
7317485
CODE
code
7317485
MOD
Modello
TG/153
L
148 mm
A
53 mm
B
24 mm
D
20 mm
D1
26 mm
D2
4 mm
WGT
weight
57 g
MAT
Materiale
Gomma nera, durezza 65/70 SHORE.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    GAMM
    AZ - Ganci