??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG ISS
Bill of material
18200101
MD01
VAR__MANUID_
18200101
DESCSHORT
Short Description
TG ISS
DESCLONG
Long Description
Interior hinge set for retrofitting the housing cover to a hinged door, incl. 2 hinges, fixing screws and drilling template, for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023<br /><strong>Dimensions: </strong>21,8 x 63,1 x 15 mm
INTNO
International product number
4013902994878
MANUID
Product number of the Manufacturer
18200101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TG ISS
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.033
LENGTH
63.100
WIDTH
21.800
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.