??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PS 1818-13f-o
Bill of material
10941301
MD01
VAR__MANUID_
10941301
DESCSHORT
Short Description
TK PS 1818-13f-o
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls<br /><strong>Dimensions: </strong>182 x 180 x 137 mm
INTNO
International product number
4013902932979
MANUID
Product number of the Manufacturer
10941301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PS 1818-13f-o
EF000007
EV000270
EF000008
182
EF000040
180
EF000049
137
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
false
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
11.100
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.572
LENGTH
180
WIDTH
182
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Cooper Crouse-Hinds EU
    GHG 721 0 - Terminal box for Zone 1/21
    Spelsberg
    TK PS 1818-9-o
    Spelsberg
    TK PS 1818-16-o
    Spelsberg
    TK PS 2518-6f-o
    Spelsberg
    TK PS 2518-11-o
    Spelsberg
    TK PS 2518-13f-o
    Spelsberg
    TK PS 2518-9-o
    Spelsberg
    TK PS 2518-8f-o
    Spelsberg
    TK PS 1818-11-o