??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
TLN...P - Nitrided steel telescopic rail for variable strokes applications, full extension, ball bearings (max load 5094 N, max length 1970 mm)
Bill of material
TLN30P-0450R
INFO1
Long desrciption
The TLN is a roller telescopic rail with radial ball bearings hardened with Rollon-Nox treatment. It features excellent smooth and play-free running performance, along with high load capacities and low deflection thanks to the rigid intermediate element. Main advantages:• Designed for automated applications (variable strokes, etc.).• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• High corrosion resistance and durability thanks to the Rollon-Nox hardening treatment of deep nitriding and oxidation.• Wide operating temperature range from -20°C to +80°C.
CODE
Code
TYP
Type
TLN...P
SIZE
Size
L
Length
mm
H
Stroke
mm
POS
Position
TS
Type slide
A
mm
B
mm
D
mm
E
mm
F
mm
FS
Fixing screw
C
C - Load capacity for a pair of rails
N
CORAD
Co rad - Load capacity for a pair of rails
N
NOH
N° of holes
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...