??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex sprockets 24B-3 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
Bill of material
383420021
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
0 mm
A
120.3 mm
TAPERBUSH
Taper bush
TIPO
Type
KG
kg
B3
120.3 mm
B1
b1
23.6 mm
C
4 mm
R3
r3
38 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...