??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TSM31U,TSM32U,TSM46U - Nut for 30 degree trapezoidal screw bearing assembly Slider widening type
Bill of material
TSM31U10
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to C6782
CODE
Code
VAR10
d
mm
FIX02
P
2 mm
FIX04
h
10 mm
FIX06
W
30 mm
FIX08
Ha
20 mm
FIX10
L
24 mm
FIX12
L1
16 mm
FIX14
W1
20 mm
FIX16
W2
8 mm
FIX18
C
4 mm
FIX20
M
M4
FIX24
l
8 mm
FIX26
dtrxtl
2.54 KN
FIX28
zhongliang
87 g
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...