??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pimatic
Description
US - Clevis foot
Bill of material
US160
CNSORDERNO
Order number
MOUNTING
Mounting
US
BORE
Bore size
UA
Height
mm
UB
Height
mm
UD
Height
30 mm
UE
Length
mm
UF
Diameter
26 mm
UG
Radius
33 mm
UH
Length
mm
UM
Length
44 mm
UN
Length
90 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...