??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block support - -
Bill of material
345100
BEST
Order No.
345100
SPANNB
Clamping range
Ø 2-28 mm
B
width
50 mm
H
Height
26.4 mm
H1
Height
10 mm
L
Length
75 mm
BS
Description
Information
Infotext
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...