??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
WMBerg
Description
V3M-S - 60° V Belt Pulleys - For V3M Belts - 3, 5 and 8 (mm) Bore - Single Groove Balanced - DIN 1.4305 Stainless Steel
Bill of material
V3M83S-7
PN
Product No.
DES
Description
V-FLEX FRICTION DRIVE SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel
N
Number of Grooves
BS
Belt Size
V3M
B
Bore ØB
mm
OD
Outside Diameter
mm
H
Hub Diameter ØH
mm
F
Face Width
5 mm
L
Overall Length
12 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...