??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G20-16 - ZH
Bill of material
WX-G20-16
MODEL
model
WX-G20-16
L
40 mm
W
38 mm
H
76.000 mm
P
pitch
25.000 mm
D
aperture
6.0 mm
G
5 mm
PDF
PDF File
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...