??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
Y-M2 - Mounting accessory
Bill of material
Y-M2-20
MODEL
Model
M2
TUBE
Tube I.D.
mm
A
46 mm
A1
16 mm
E1
20 mm
E2
16 mm
L1
36 mm
MM
mm
ND
9 mm
NX
9 mm
NZ
18 mm
U1
14 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...