??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
ZGBC,ZGBCB.ZGBCA,ZGBE,ZGBEB,ZGBEA - Height Adjusting Blocks for Linear Guides - High Precision Type-1 pc.
Bill of material
ZGBCA24-160-10
MODEL
Model
LV1
type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
No.
mm
VAR04
L Selection
mm
VAR06
T specify unit 1mm
mm
Enter value for VAR06
T specify unit 1mm
mm
cm
inch
ft
FIX02
C
15 mm
FIX04
K
3 mm
FIX06
Q
3 mm
FIX08
N
20.0 mm
FIX10
P
60 mm
FIX12
N1
50.0 mm
FIX14
P1
60 mm
FIX16
Threaded hole M
M3
FIX18
d
5.5 mm
FIX20
G
9.5 mm
FIX22
h
6.0 mm
FIX24
M Number of holes
3
FIX26
S Number of holes
2
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...