??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZKN32 - Touch screen installation box, bevel type, suitable for 10-inch touch screen
Bill of material
ZKN32-11-W-0-N
CODE
code
ZKN32
TYPE
type
Beveled type
SF
Suitable for touch screen size
10 inches
MAT1
Mounting box material
Cold-rolled steel
MAT2
Strut/flange material
S45C
SUR
Flange surface treatment
Electroplate
SPE
Specifications
COLOR
color
NO
Number of button holes
TLO
The length of the struts
SOO
Size of opening
260*180
LINK
weblink
webxxx
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...