??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
ZS45B,ZS45C - Small diameter spring plunger-screw fixed type
Bill of material
ZS45B1.5-1.5
MODEL
Model
LV1
type
LV2
type
Flat head type
MAT
ZT material
SUS303
MAT2
X material
SUS304
MAT3
TH material
SUS304
AOT
Anbient operating temp.
-30°~140℃
CODE
Code
VAR02
D
mm
VAR04
S
mm
FIX02
d
0.5 mm
FIX04
D1
2.0 mm
FIX06
La
17.5 mm
FIX08
l
2.5 mm
FIX10
F
0.5 mm
FIX12
G
1 mm
FIX14
C
0.05 mm
FIX16
Load min
N
FIX18
Load max
N
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in