??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB21 - Ionic wind snake industrial use
Bill of material
ZWB21
CODE
code
ZWB21
TYPE1
type1
industrial use
TYPE2
type2
Remove static electricity
SRDY
Input voltage
AC220V
PL
frequency
50Hz
GZDY
Working voltage
AC3500V
GL
power
26 W
XDJL
Working distance
150~300 mm
XDSD
Power consumption time
<1.5S
LZPH
Ion balance
<=|±30V|
ZY
noise
<65dB
LINK
website link
website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...