??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1248961 - VAL-MS 230/3+1-PT
Bill of material
PHOENIX CONTACT 1248961
MANUID
Product number of the Manufacturer
1248961
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge protective device consisting of base element with Push-in connection technology and protective plugs, for mounting on NS 35/7.5. Nominal voltage: 230 V AC, 3+1 circuit
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 230/3+1-PT
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.360 kg
AAI734
max. continuous voltage (at AC)
275 V
AAI910
voltage protection level (L-N)
1.350 kV
AAG363
min. conductor cross section solid (solid, stranded)
0.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAP898
construction size
4 modular spacing
AAK203
type of poles
4
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAG362
max. conductor cross section solid (solid, stranded)
10 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.600 kV
AAM022
category type 2 present
Yes
AAO663
GTIN
4063151353308
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge protective device consisting of base element with Push-in connection technology and protective plugs, for mounting on NS 35/7.5. Nominal voltage: 230 V AC, 3+1 circuit
AAO057
Product type
VAL-MS 230/3+1-PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151353308
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1180144 - VAL-EV-T2 280/3+1